(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Precision Pick & Hook Set

Click this image to zoom it.

Move the mouse over the image to zoom

Precision Pick & Hook Set

Standard Unit Price:
SGD 30.66
Days to Ship :
9 Day(s) or more

Retrieving tool perfect for scraping putty and clay work.
[Features]
· Pick type and hook type 3‑pc. sets are available and can be used for detailed work for hobbies, etc.
· Made of rust-resistant all stainless steel.
· The package size is W62 × H191 × D7 mm and is available in 2 different types with a weight of 70 g and 65 g.
[Applications]
· Can be used for creating art objects, ceramic arts, woodwork, metal work and other craft products, such as sculptures, clay work and decorative objects.

(i)Caution

  • The tip is extremely sharp and finished with precision, so be very careful during handling to protect against injuries. Always use safety equipment such as safety glasses to protect your eyes during use. Keep in good condition after use and store in a safe place out of reach of children.

Basic Specifications

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    191
  • Product Width(mm)
    62
  • Product Height(mm)
    191
  • Product Depth(mm)
    7
  • Product Weight(g)
    70
  • JAN Code
    4977292279130
  • Material
    Stainless steel (SUS410)
  • Quantity
    3‑pc. set
Part Number
Quantity

Refine by

  • 3‑pc. set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3‑pc. set
9 Day(s) or more
SGD 30.66

PTM-1S
Part Number : PTM-1S
Days to Ship 9 Day(s) or more
Standard Unit Price SGD 30.66
Quantity 3‑pc. set

Specificationtitle

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    191
  • Product Width(mm)
    62
  • Product Height(mm)
    191
  • Product Depth(mm)
    7
  • Product Weight(g)
    70
  • JAN Code
    4977292279130
  • Material
    Stainless steel (SUS410)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)