(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

MISUMI Precision Button Dies

Days to Ship
  • All
  • 8 Day(s) or Less
  1. 1
  • PRECISION Angular Button Dies  Headed Type

    PRECISION Angular Button Dies Headed Type

    MISUMI

    Precision grade (0.005 coaxiality) angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).

    • FLANGE
    • SKD11
    • POWDER HSS
    • CARBIDE
    CAD :
    2D / 3D
    Days to Ship: 8 Day(s) or more
  • PRECISION Angular Button Dies  Straight Type

    PRECISION Angular Button Dies Straight Type

    MISUMI

    Precision grade (0.005 coaxiality) angular button die. It is a straight type with a tapered escape hole for the removed waste to prevent clogging. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).

    • PRESS-FIT
    • SKH51
    • POWDER HSS
    • CARBIDE
    CAD :
    2D / 3D
    Days to Ship: 8 Day(s) or more
  • PRECISION Carbide Angular Button Dies  Headed Type

    PRECISION Carbide Angular Button Dies Headed Type

    MISUMI

    Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Days to Ship: 8 Day(s) or more
  • PRECISION Carbide Angular Button Dies  Straight Type

    PRECISION Carbide Angular Button Dies Straight Type

    MISUMI

    Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. It is a straight type with no flange, which has a tapered escape hole for the removed waste to prevent clogging. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).

    • PRESS-FIT
    • CARBIDE
    CAD :
    2D / 3D
    Days to Ship: 8 Day(s) or more

Loading...

  1. 1

Related Categories to Precision Button Dies